
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Unit of Measure
Specifications
Model Code |
N/A 9.05.14MA10BN |
Absolute Filter Rating |
N/A 10 µm |
Media Type |
N/A BN/HC=Betamicron® Low Capacity |
Seal |
N/A Nitrile Rubber (NBR) |
Style |
N/A Spin-On |
Thread Type |
N/A UN |
Size |
N/A 9.05.14 |
Filter Material |
N/A Microglass |
Thread Size |
N/A 1.5 in.-16 |
Configuration |
N/A Spin-On Can |
Support Tube Material |
N/A Steel |
Beta Rating |
N/A ßx(c) ≥ 1000 |
Stat-Free |
N/A No |
Minimum Temperature |
N/A -30 ºC-22 ºF |
Maximum Temperature |
N/A 100 ºC212 ºF |
Efficiency |
N/A 99.9 % |
BUn |
N/A EA |
Collapse Rating |
N/A 20 bar |
Type |
N/A Hydraulic Filter Element |
Division |
N/A HYDRAULIC AND LUBE FILTERS |
Product Group Family |
N/A ELEMENTS-BETTERFIT |
Product |
N/A BETAFIT ELEMENTS |