
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Unit of Measure
Specifications
Model Code Description |
N/A 25.02.10D10BH/-SFREE |
Absolute Filter Rating |
N/A 10 µm |
Media Type |
N/A BH=Betamicron® High Collapse/Low Capacity |
Seal |
N/A Nitrile Rubber (NBR) |
Type |
N/A Hydraulic Filter Element |
Size |
N/A 25.02.10 |
Filter Material |
N/A Microglass |
Beta Rating |
N/A β10 > 1000 |
Stat-Free |
N/A Yes |
Minimum Temperature |
N/A -30 ºC-22 ºF |
Maximum Temperature |
N/A 100 ºC212 ºF |
Efficiency |
N/A 99.9 % |
Filter Rating |
N/A 10 µm |
Collapse Rating |
N/A 210 bar |
BUn |
N/A EA |
Division |
N/A HYDRAULIC AND LUBE FILTERS |
Product Group Family |
N/A ELEMENTS-BETTERFIT |
Product |
N/A BETAFIT ELEMENTS |