
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
HYDAC'S OFX Series filtration skids are compact, self-contained filtration systems equipped with high efficiency, high capacity elements capable of removing particulate contamination and/or water quickly and economically. They supplement in-line filters whenever the existing filtration is incapable of obtaining the desired ISO cleanliness level.
Filtration skid 82 gpm QF5 39Q filter 10 micron synthetic media 230/460 VAC 3 phase MS11 dirt alarm
Filtration skid 82 gpm QF5 39Q filter 10 micron synthetic media 230/460 VAC 3 phase MS11 dirt alarm
Unit of Measure
Specifications
Type |
N/A Offline Filtration System |
Style |
N/A QF5 |
Seal Material |
N/A Buna |
Medium |
N/A Mineral Oil Based Hydraulic Fluids |
Weight |
N/A 454 kg1000 lb |
Size |
N/A BN |
Mounting Type |
N/A Offline |
Operating Temperature [Min] |
N/A -17 ºC0 ºF |
Operating Temperature [Max] |
N/A 82 ºC180 ºF |
Configuration |
N/A 1 Suction/1 Return |
Flow |
N/A 82 gpm310 L/min |
Cracking Pressure |
N/A 3.5 bar50 psi |
Filter Rating |
N/A 10 µm |
Designation |
N/A Steel |
Cap Material |
N/A Steel |
Indication Type |
N/A MS11 |
Material |
N/A BetaMicron® |
Max Viscosity |
N/A 2000 SUS |
End Type |
N/A SAE/NPT |
End Size |
N/A 2 |