
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Specifications
Model Code Description |
N/A CP-SAE-W120G75W1.1/12-B3.5 |
Flow |
N/A 30 gpm113 L/min |
Size |
N/A 120 |
Operating Pressure [Max] |
N/A 420 bar6090 psi |
Filter Rating |
N/A 75 µm |
Element Material |
N/A Wire Mesh |
Type |
N/A Manifold Cartridge Filter |
Weight |
N/A 0.680 kg1.5 lb |
Head Material |
N/A Stainless Steel |
Indication Type |
N/A No Indicator Port |
Bypass Valve |
N/A B3.5 |
Bypass Valve Cracking Pressure |
N/A 3.4 bar50 psid |
Element Collapse Pressure Rating |
N/A 6.9 bar100 psi |
Division |
N/A HYDRAULIC AND LUBE FILTERS |
Product Group Family |
N/A ELEMENT - MANIFOLD CARTRIDGE |
Product |
N/A HYDAC ELEMENTS |
Features
|
N/A
|