
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Specifications
Model Code Description |
N/A FMNDBH/HC160LDE10LZ1.2/-BO-LED |
Flow |
N/A 42 gpm160 L/min |
Operating Pressure [Max] |
N/A 207 bar3000 psi |
Filter Rating |
N/A 10 µm |
Bypass Valve |
N/A Non-Bypass |
Seal Material |
N/A Nitrile Rubber (NBR) |
Type |
N/A Duplex Pressure Filter |
Weight |
N/A 23.90 kg52.7 lb |
Size |
N/A 160 |
Mounting Type |
N/A Inline 4 Mounting Holes |
Head Material |
N/A Ductile Iron |
Element Collapse Pressure Rating |
N/A 210 bar3045 psi |
End Type |
N/A SAE DN Flange |
Division |
N/A HYDRAULIC AND LUBE FILTERS |
Product Group Family |
N/A FILTERS-HIGH PRESSURE (ò3000 PSI) |
Product |
N/A FILTERS-HIGH PRESSURE (>3000PSI) |
Supplementary Details
|
N/A Plug and Connector to BMW, Opel, Ford Specification, with Progressive LED Strip |
Features
|
N/A
|