
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Specifications
Model Code Description |
N/A FMNDBN/HC250LDF3D1.2/12V-B7-L110 |
Flow |
N/A 66 gpm250 L/min |
Operating Pressure [Max] |
N/A 207 bar3000 psi |
Filter Rating |
N/A 3 µm |
Bypass Valve |
N/A B7 |
Seal Material |
N/A Fluorocarbon Elastomer (FKM) (Standard) |
Type |
N/A Duplex Pressure Filter |
Weight |
N/A 27.12 kg59.80 lb |
Size |
N/A 250 |
Mounting Type |
N/A Inline 4 Mounting Holes |
Head Material |
N/A Ductile Iron |
Bypass Valve Cracking Pressure |
N/A 7 bar101.5 psid |
Element Collapse Pressure Rating |
N/A 20 bar290 psi |
End Type |
N/A SAE Straight Threaded |
Division |
N/A HYDRAULIC AND LUBE FILTERS |
Product Group Family |
N/A FILTERS-HIGH PRESSURE (ò3000 PSI) |
Product |
N/A FILTERS-HIGH PRESSURE (>3000PSI) |
Features
|
N/A
|