
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Specifications
Model Code Description |
N/A HF2P-BH-08OI6C1.2/12 |
Flow |
N/A 25 gpm95 L/min |
Operating Pressure [Max] |
N/A 276 bar4000 psi |
Filter Rating |
N/A 6 µm |
Type |
N/A High Pressure Filter |
Bypass Valve |
N/A Non-Bypass |
Seal Material |
N/A Nitrile Rubber (NBR) |
Weight |
N/A 6.48 kg14.3 lb |
Element Material |
N/A Betamicron® |
Mounting Type |
N/A Inline Filter 2 Mounting Holes |
Head Material |
N/A Ductile Iron |
End Type |
N/A SAE Straight Thread O-ring Boss Ports |
Element Collapse Pressure Rating |
N/A 210 bar3045 psi |
Division |
N/A HYDRAULIC AND LUBE FILTERS |
Product Group Family |
N/A FILTERS-HIGH PRESSURE (ò3000 PSI) |
Product |
N/A FILTERS-HIGH PRESSURE (>3000PSI) |
Features
|
N/A
|