
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Specifications
Model Code Description |
N/A HF4P-BN-09G10BM1.1/12 |
Flow |
N/A 50 gpm189 L/min |
Operating Pressure [Max] |
N/A 345 bar5000 psi |
Filter Rating |
N/A 10 µm |
Bypass Valve |
N/A Non-Bypass |
Element Material |
N/A Betamicron® |
Seal Material |
N/A Nitrile Rubber (NBR) |
Type |
N/A High Pressure Filter |
Weight |
N/A 31.70 kg69.9 lb |
Mounting Type |
N/A Inline 4 Mounting Holes |
Head Material |
N/A Ductile Iron |
Indication Type |
N/A BM = Visual pop-up with manual reset |
Element Collapse Pressure Rating |
N/A 10 bar145 psi |
End Type |
N/A SAE-24 straight thread O-ring boss |
Division |
N/A HYDRAULIC AND LUBE FILTERS |
Product Group Family |
N/A FILTERS-HIGH PRESSURE (ò3000 PSI) |
Product |
N/A FILTERS-HIGH PRESSURE (>3000PSI) |
Features
|
N/A
|