
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Specifications
Model Code Description |
N/A HFM ON 95SK10A1.0/B7 |
Flow |
N/A 37 gpm140 L/min |
Operating Pressure [Max] |
N/A 400 bar5800 psi |
Filter Rating |
N/A 10 µm |
Bypass Valve |
N/A B7 |
Seal Material |
N/A Nitrile rubber (NBR) (standard) |
Element Material |
N/A Optimicron® |
Type |
N/A High Pressure Filter |
Weight |
N/A 6.12 kg13.5 lb |
Mounting Type |
N/A Inline 3 or 4 Mounting Holes - Filter Head |
Head Material |
N/A Ductile Iron |
Bypass Valve Cracking Pressure |
N/A 7 bar101.5 psid |
Element Collapse Pressure Rating |
N/A 20 bar290 psi |
End Type |
N/A SAE-16 |
Division |
N/A HYDRAULIC AND LUBE FILTERS |
Product Group Family |
N/A FILTERS-HIGH PRESSURE (ò3000 PSI) |
Product |
N/A FILTERS-HIGH PRESSURE (>3000PSI) |
Features
|
N/A
|