
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Specifications
Model Code Description |
N/A DFFBH/HC1500TL10A3.0 |
Flow |
N/A 250 gpm950 L/min |
Operating Pressure [Max] |
N/A 420 bar6090 psi |
Filter Rating |
N/A 10 µm |
Bypass Valve |
N/A Non-Bypass |
Seal Material |
N/A Nitrile rubber (NBR) (standard) |
Element Material |
N/A Betamicron® |
Type |
N/A High Pressure Filter |
Weight |
N/A 69.309 kg152.8 lb |
Size |
N/A 1500 |
Mounting Type |
N/A 4 Mounting holes in the filter head - M-12 Threads |
Head Material |
N/A Ductile Iron |
Element Collapse Pressure Rating |
N/A 210 bar3045 psi |
End Type |
N/A SAE DN 51 Flange Ports (Metric Bolt Threads M20) |
Division |
N/A HYDRAULIC AND LUBE FILTERS |
Product Group Family |
N/A FILTERS-HIGH PRESSURE (ò3000 PSI) |
Product |
N/A FILTERS-HIGH PRESSURE (>3000PSI) |
Features
|
N/A
|