
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Specifications
Model Code Description |
N/A DF110QEXXA1.0 |
Flow |
N/A 29 gpm110 L/min |
Operating Pressure [Max] |
N/A 315 bar4568 psi |
Bypass Valve |
N/A Non-Bypass |
Seal Material |
N/A Nitrile rubber (NBR) (standard) |
Element Material |
N/A Housing only |
Type |
N/A High Pressure Filter |
Weight |
N/A 5.715 kg12.6 lb |
Mounting Type |
N/A Manifold Mount 4 Mounting Holes |
Head Material |
N/A Ductile Iron |
Element Collapse Pressure Rating |
N/A 20 bar290 psi |
End Type |
N/A 4-Bolt Manifold Mount |
Division |
N/A HYDRAULIC AND LUBE FILTERS |
Product Group Family |
N/A FILTERS-HIGH PRESSURE (ò3000 PSI) |
Product |
N/A FILTERS-HIGH PRESSURE (>3000PSI) |
Features
|
N/A
|