
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Specifications
Model Code |
N/A RFB 0400 UMC 010 VXB HR0 V N J1 VOD 1 |
Mounting Type |
N/A 4 Mounting Holes - Filter Housing |
Seal Material |
N/A Nitrile Rubber (NBR) |
Head Material |
N/A Aluminum |
Element Material |
N/A UMC |
Cap Material |
N/A Aluminum |
Bowl Material |
N/A Steel |
Bypass Cracking Pressure |
N/A 2.5 bar |
Operating Temperature [Min] |
N/A -30 ºC-22 ºF |
Operating Temperature [Max] |
N/A 100 ºC212 ºF |
Operating Pressure [Max] |
N/A 10 bar |
Indication Type |
N/A B = Pop-up indicator (auto reset) |