
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Specifications
Model Code |
N/A RFB 0210 UMC 010 VXB VF0 VNB VXX |
Mounting Type |
N/A Threaded Lid |
Seal Material |
N/A Nitrile Rubber (NBR) |
Element Material |
N/A UMC |
Cap Material |
N/A PA66 |
Bypass Cracking Pressure |
N/A 2.5 bar |
Operating Temperature [Min] |
N/A -20 ºC-4 ºF |
Operating Temperature [Max] |
N/A 100 ºC212 ºF |
Operating Pressure [Max] |
N/A 10 bar |