
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Unit of Measure
Specifications
Type |
N/A Spin-On Filter |
Style |
N/A Spin-On |
Model Code Description |
N/A MFDBN160AULF3A1.1/16-3B3.4 |
Mounting Type |
N/A In-Line |
Filter Type |
N/A Dual Filter Heads and Elements (End to End) |
Size |
N/A 160 |
Flow Capacity |
N/A 30 gpm114 L/min |
Port Connection Size |
N/A 1 1/2 in., SAE-24 |
Port Configuration |
N/A NPT and SAE Code 61 Flange Combo |
Operating Pressure [Max] |
N/A 8.3 bar120 psi |
Filter Element Material |
N/A Microglass |
Filter Rating |
N/A 3 µm |
Element Media |
N/A Betamicron® (Low Collapse) |
Indication Type |
N/A A = No indicator, plugged port |
Weight |
N/A 8.8 lb |
Type of Clogging Indicator |
N/A A |
Port Connection Type |
N/A NPT |
Element Connection Type |
N/A UN Thread |
Connection Type |
N/A 1 1/2 in. Threaded and 2 in. Flanged Combo (1 1/2 in. NPT & 2 in. SAE Code 61) |
BUn |
N/A EA |
Technical Specifications
Construction Material for Head |
N/A Aluminum |
Construction Material for Can |
N/A Steel |
Mounting Method |
N/A 2 Mounting Holes |
Medium |
N/A Petroleum Oils, Synthetic Fluids |
Minimum Fluid Temperature |
N/A -10 ºC14 ºF |
Maximum Fluid Temperature |
N/A 100 ºC212 ºF |
Maximum Allowable Working Pressure |
N/A 8 bar120 psi |
Flow Direction |
N/A Outside-Inside |
Element Collapse Pressure Rating |
N/A 80 psid5.5 bar |
Bypass Valve |
N/A 50 psid3.4 bar |
Features
|
N/A
|