
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Specifications
Model Code Description |
N/A RFLD ON 2520CA7-10D1.1/150VB6L24DH |
Flow |
N/A 650 gpm2500 L/min |
Operating Pressure [Max] |
N/A 16 bar230 psi |
Filter Rating |
N/A 10 µm |
Bypass Valve |
N/A B6 |
Seal Material |
N/A Fluorocarbon elastomer (FKM) |
Type |
N/A Duplex Return Filter for Lube Oil Applications |
Weight |
N/A 327.04 kg721 lb |
Mounting Type |
N/A Floor Mounted Legs |
Head Material |
N/A Steel |
Element Collapse Pressure Rating |
N/A 20 bar290 psi |
Bypass Valve Cracking Pressure |
N/A 6 bar87 psid |
End Type |
N/A Flanged Ports (ANSI) |
End Size |
N/A 6 in |
Division |
N/A HYDRAULIC AND LUBE FILTERS |
Product Group Family |
N/A FILTERS-LOW PRESSURE (?360 PSI) |
Product |
N/A FILTERS-LOW PRESSURE (< 360PSI) |
Features
|
N/A
|