
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Specifications
Model Code Description |
N/A FLNBN/HC160DE3LE1.1/12V-B3.5 |
Flow |
N/A 42 gpm160 L/min |
Operating Pressure [Max] |
N/A 25 bar360 psi |
Filter Rating |
N/A 3 µm |
Type |
N/A Medium Pressure Filter |
Head Material |
N/A Aluminum |
Division |
N/A HYDRAULIC AND LUBE FILTERS |
Product Group Family |
N/A FILTERS-LOW PRESSURE (?360 PSI) |
Product |
N/A FILTERS-LOW PRESSURE (< 360PSI) |
Features
|
N/A
|