
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Specifications
Model Code Description |
N/A RFL ON 1301DP5C1.0/V |
Flow |
N/A 343 gpm1300 L/min |
Operating Pressure [Max] |
N/A 25 bar360 psi |
Filter Rating |
N/A 5 µm |
Bypass Valve |
N/A B3 |
Seal Material |
N/A Fluorocarbon elastomer (FKM) |
Element Material |
N/A Optimicron® |
Type |
N/A Return Filter for Lube Oil Applications |
Weight |
N/A 55.51 kg122.40 lb |
Mounting Type |
N/A Inline |
Head Material |
N/A Ductile Iron |
Element Collapse Pressure Rating |
N/A 20 bar290 psi |
Bypass Valve Cracking Pressure |
N/A 3 bar43 psid |
Division |
N/A HYDRAULIC AND LUBE FILTERS |
Product Group Family |
N/A FILTERS-LOW PRESSURE (?360 PSI) |
Product |
N/A FILTERS-LOW PRESSURE (< 360PSI) |
Features
|
N/A
|