
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Specifications
Model Code Description |
N/A NFHD ON 1300EAP5D1.1/16L110-33 |
Flow |
N/A 343 gpm1300 L/min |
Operating Pressure [Max] |
N/A 34 bar500 psi |
Filter Rating |
N/A 5 µm |
Bypass Valve |
N/A B3 |
Seal Material |
N/A Nitrile Rubber (NBR) |
Element Material |
N/A Optimicron® |
Type |
N/A Duplex Return Filter for Low Pressure Applications |
Weight |
N/A 137.03 kg302.10 lb |
Mounting Type |
N/A Floor Mounting Brackets |
Head Material |
N/A Steel |
Element Collapse Pressure Rating |
N/A 20 bar290 psi |
Bypass Valve Cracking Pressure |
N/A 3 bar43 psid |
End Type |
N/A SAE DN Flange Ports |
Division |
N/A HYDRAULIC AND LUBE FILTERS |
Product Group Family |
N/A FILTERS-MEDIUM PRESSURE(361 TO 2999 PSI) |
Product |
N/A FILTERS-MED PRESSURE (361 - 2999PSI) |
Features
|
N/A
|