
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
MFX Series Inline Filters 725 psi, up to 35 gpm
Unit of Measure
Specifications
Type |
N/A Medium Pressure Filter |
Model Code Description |
N/A MFXBN/HC100GI5A1.0/B3.5 |
Filter Type |
N/A In-Line Medium Pressure Filter |
Size |
N/A 100 |
Port Configuration |
N/A SAE-12 Straight Thread |
Port Connection |
N/A 3/4 in |
Indication Type |
N/A A = No indicator, plugged port |
Weight |
N/A 3.3 lb |
Type Number |
N/A 1 |
Modification Number |
N/A 0 |
BUn |
N/A EA |
Division |
N/A HYDRAULIC AND LUBE FILTERS |
Product Group Family |
N/A FILTERS-MEDIUM PRESSURE(361 TO 2999 PSI) |
Product |
N/A FILTERS-MED PRESSURE (361 - 2999PSI) |
Technical Specifications
Mounting Method |
N/A 4 Mounting Holes (3/8-16UNC. 13 [0.5] Deep) |
Flow Direction |
N/A Inside - Outside |
Construction Material for Head |
N/A Aluminum |
Construction Material for Bowl |
N/A Extruded Aluminum |
Flow Capacity |
N/A 26 gpm100 L/min |
Maximum Allowable Housing Working Pressure Rating |
N/A 50 bar725 psi |
Filter Rating |
N/A 5 µm |
Minimum Fluid Temperature |
N/A -30 ºC-22 ºF |
Maximum Fluid Temperature |
N/A 100 ºC212 ºF |
Note for Fluid Temperature Range |
N/A Consult HYDAC for applications below -22˚F (-30˚C) |
Bypass Valve Cracking Pressure |
N/A 3.5 bar50 psid |
Tolerance for Cracking Pressure (Standard) |
N/A 10 % |
Tolerance for Cracking Pressure (Optional) |
N/A -10 % |
Fatigue Housing Pressure Rating at 1 Million Cycles |
N/A 50 bar725 psi |
Element Collapse Pressure Rating |
N/A 20 bar290 psi |
Burst Housing Pressure Rating |
N/A 183 bar2600 psi |
Element K Factors |
N/A 0.494 |
Fluid Compatibility |
N/A Compatible with all hydrocarbon based, synthetic, and high water based fluids compatible with Nitrile Rubber (NBR) seals |
Features
|
N/A
|