
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Specifications
Model Code Description |
N/A HF4RL-BN-18GK3D1.1/B3L110 |
Flow |
N/A 70 gpm265 L/min |
Operating Pressure [Max] |
N/A 52 bar750 psi |
Filter Rating |
N/A 3 µm |
Type |
N/A Medium Pressure Filter |
Head Material |
N/A Steel |
Division |
N/A HYDRAULIC AND LUBE FILTERS |
Product Group Family |
N/A FILTERS-MEDIUM PRESSURE(361 TO 2999 PSI) |
Product |
N/A FILTERS-MED PRESSURE (361 - 2999PSI) |
Features
|
N/A
|