
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Specifications
Model Code Description |
N/A LPFH 425 E F XX A 1.0/12 |
Flow |
N/A 112 gpm425 L/min |
Operating Pressure [Max] |
N/A 34 bar500 psi |
Seal Material |
N/A Nitrile Rubber (NBR) |
Element Material |
N/A Housing Only |
Type |
N/A Medium Pressure Filter |
Weight |
N/A 4.53 kg10 lb |
Mounting Type |
N/A Inline-5 mounting hole options |
Head Material |
N/A Aluminum |
Element Collapse Pressure Rating |
N/A 20 bar290 psi |
End Type |
N/A SAE Straight Thread O-ring Boss Ports |
Division |
N/A HYDRAULIC AND LUBE FILTERS |
Product Group Family |
N/A FILTERS-MEDIUM PRESSURE(361 TO 2999 PSI) |
Product |
N/A FILTERS-MED PRESSURE (361 - 2999PSI) |
Features
|
N/A
|