
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Unit of Measure
Specifications
Industry Standards/Certifications |
N/A American National Standards Institute (ANSI) |
Type |
N/A Flow Control Valve |
Port Configuration |
N/A NPTF (ANSI B1.20.3) |
Weight |
N/A 0.18 kg0.4 lb |
Housing Material |
N/A Carbon Steel |
Mounting Type |
N/A In-Line Mounting |
Model Code Description |
N/A AEV-6/5 |
BUn |
N/A EA |
Finish |
N/A Zinc Plated |
Worksheet Tab Name |
N/A Hydac |
Operating Pressure [Min] |
N/A 3 bar43 psi |
Operating Pressure |
N/A 600 bar8700 psi |
Dimension F |
N/A 2.28 in58 mm |
Hex Size |
N/A 0.87 in22 mm |
End Type |
N/A NPTF |
End Size |
N/A 1/4 in. |
Second End Type |
N/A NPTF |
Second End Size |
N/A 1/4 in. |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A CARTRIDGE VALVES |
Product |
N/A FLOW CONTROL VALVES |