HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone:
+49 (0) 68 97 509-01
Email:
info@hydac.com
Website:
www.hydac.com
Print
Back
All Categories
>
Accessories
>
Inline Valves
>
Flow Control Valves
>
Spare Parts Flow Control Valves
> Part Number 550023
Part Number 550023, Knob DV08/10
List Price
QUOTE
Unit of Measure
Imperial
Metric
Both
Specifications
Seal Material
N/A
Fluoroelastomer (FKM)
Weight
N/A
0.05 kg
0.11 lb
Material
N/A
Carbon Steel
Model Code Description
N/A
KNOB DV08/10 STEEL FLUTEC .1VER
BUn
N/A
EA
Temperature Range at Full Pressure [Max]
N/A
-4 to 212 ºF
Flow
N/A
80 gpm
Valve Operator
N/A
Knob