
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Unit of Measure
Specifications
Seal Material |
N/A Fluoroelastomer (FKM) |
Weight |
N/A 0.029 kg0.06 lb |
Material |
N/A Carbon Steel |
Model Code Description |
N/A KIT PANEL MOUNT DV08/10 NI |
BUn |
N/A EA |
Temperature Range at Full Pressure [Max] |
N/A -4 to 212 ºF |
Flow |
N/A 80 gpm |
Valve Operator |
N/A Knob |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A FLOW CONTROL VALVES |
Product |
N/A FLOW CONTROL VALVES |