
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Unit of Measure
Specifications
Type |
N/A Flow Control Valve |
Model Code Description |
N/A RV-20-01.X/5- 45 |
Port Configuration |
N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread |
Nominal Sizes |
N/A 20 |
End Type |
N/A NPT |
End Size |
N/A 1 in. |
Second End Type |
N/A NPT |
Second End Size |
N/A 1 in. |
Housing Material |
N/A Carbon Steel |
Mounting Type |
N/A Inline Mounting |
Cracking Pressure |
N/A 3.1 bar45 psi |
Kinematic Viscosity at 86ºF/30ºC |
N/A 335 SUS |
Minimum Temperature at Full Pressure |
N/A -4 ºF |
Maximum Temperature at Full Pressure |
N/A 212 ºF |
Flow |
N/A 150 gpm |
Operating Pressure |
N/A 345 bar5000 psi |
Weight |
N/A 0.1 kg0.22 lb |
Industry Standards/Certifications |
N/A American National Standards Institute (ANSI)/American Society of Mechanical Engineers (ASME) |
BUn |
N/A EA |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A FLOW CONTROL VALVES |
Product |
N/A FLOW CONTROL VALVES |