
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Unit of Measure
Specifications
Type |
N/A Flow Control Valve |
Model Code Description |
N/A DRV-06-01.X/5-S |
Port Configuration |
N/A NPTF (ANSI B1.20.3) |
Nominal Size |
N/A 06 |
Housing Material |
N/A Carbon Steel |
Mounting Type |
N/A In-Line Mounting |
|
N/A Panel Mounting Kit |
|
Finish |
N/A Zinc Plated |
Temperature at Full Pressure [Min] |
N/A -4 ºF |
Temperature at Full Pressure [Max] |
N/A 212 ºF |
Operating Pressure |
N/A 345 bar5000 psi |
Cracking Pressure |
N/A 7 psi |
Weight |
N/A 0.13 kg0.29 lb |
End Type |
N/A NPTF |
End Size |
N/A 1/8 in. |
Second End Type |
N/A NPTF |
Second End Size |
N/A 1/8 in. |
Valve Operator |
N/A Knob |
Industry Standards/Certifications |
N/A International Organization for Standardization (ISO) |
BUn |
N/A EA |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A FLOW CONTROL VALVES |
Product |
N/A FLOW CONTROL VALVES |
Dimensions
Dimension A |
N/A 2.17 in55 mm |
Dimension B |
N/A 1.97 in50 mm |
Dimension C |
N/A 0.31 in8 mm |
Dimension D |
N/A 0.63 in16 mm |
Dimension E |
N/A 1.02 in26 mm |
Dimension F |
N/A 1.77 in45 mm |
Diameter G |
N/A 0.94 in24 mm |
Diameter H |
N/A 0.51 in13 mm |
Dimension J |
N/A Pg 7 Thread |