
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Unit of Measure
Specifications
Type |
N/A Flow Control Valve |
Model Code Description |
N/A DRV-16-01.X/12 |
Port Configuration |
N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing |
Nominal Size |
N/A 16 |
Housing Material |
N/A Carbon Steel |
Mounting Type |
N/A In-Line Mounting |
Finish |
N/A Zinc Plated |
Temperature at Full Pressure [Min] |
N/A -4 ºF |
Temperature at Full Pressure [Max] |
N/A 212 ºF |
Operating Pressure |
N/A 345 bar5000 psi |
Cracking Pressure |
N/A 7 psi |
Weight |
N/A 1.3 kg2.87 lb |
End Type |
N/A SAE |
End Size |
N/A 1 1/16-12 UN (SAE-12) |
Second End Type |
N/A SAE |
Second End Size |
N/A 1 1/16-12 UN (SAE-12) |
Valve Operator |
N/A Knob |
Industry Standards/Certifications |
N/A International Organization for Standardization (ISO) |
BUn |
N/A EA |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A FLOW CONTROL VALVES |
Product |
N/A FLOW CONTROL VALVES |
Dimensions
Dimension A |
N/A 4.17 in106 mm |
Dimension B |
N/A 3.78 in96 mm |
Dimension C |
N/A 0.89 in22.5 mm |
Dimension D |
N/A 1.77 in45 mm |
Dimension E |
N/A 2.24 in57 mm |
Dimension F |
N/A 3.46 in88 mm |
Diameter G |
N/A 1.50 in38 mm |
Diameter H |
N/A 0.91 in23 mm |
Dimension J |
N/A Pg 16 Thread |