
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Unit of Measure
Specifications
Type |
N/A Flow Control Valve |
Weight |
N/A 0.1 kg0.22 lb |
Nominal Sizes |
N/A 20 |
Housing Material |
N/A Carbon Steel |
Mounting Type |
N/A Manifold Mounting |
Kinematic Viscosity at 86 ºF/30 ºC |
N/A 335 SUS |
Model Code Description |
N/A RVP-20-01.X |
BUn |
N/A EA |
Temperature at Full Pressure [Min] |
N/A -4 ºF |
Temperature at Full Pressure [Max] |
N/A 212 ºF |
Cracking Pressure |
N/A 0.5 bar7 psi |
Operating Pressure [Max] |
N/A 345 bar5000 psi |
Length |
N/A 5.24 in133 mm |
Valve Operator |
N/A Knob |
Short Description |
N/A RVP Check valves |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A FLOW CONTROL VALVES |
Product |
N/A FLOW CONTROL VALVES |