
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Unit of Measure
Specifications
Type |
N/A Flow Control Valve |
Weight |
N/A 0.57 kg0.26 lb |
Nominal Size |
N/A 06 |
Housing Material |
N/A Carbon Steel |
Mounting Type |
N/A Manifold Mounting |
Model Code Description |
N/A DRVP-06-01.X |
BUn |
N/A EA |
Finish |
N/A Zinc Plated |
Worksheet Tab Name |
N/A Hydac |
Temperature at Full Pressure [Min] |
N/A -4 ºF |
Temperature at Full Pressure [Max] |
N/A 212 ºF |
Operating Pressure |
N/A 345 bar5000 psi |
Cracking Pressure |
N/A 7 psi |
Dimension F |
N/A 1.81 in46 mm |
Dimension A |
N/A 2.48 in63 mm |
Hex Size |
N/A 19 in |
Valve Operator |
N/A Knob |
Valve Operator Material |
N/A Plastic |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A FLOW CONTROL VALVES |
Product |
N/A FLOW CONTROL VALVES |
Dimensions
Dimension B |
N/A 2.28 in58 mm |
Dimension C |
N/A 0.31 in8 mm |
Diameter G |
N/A 0.94 in24 mm |
Dimension J |
N/A 7.48 |