
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Unit of Measure
Specifications
Type |
N/A Flow Control Valve |
Weight |
N/A 5.51 kg2.5 lb |
Nominal Size |
N/A 16 |
Housing Material |
N/A Carbon Steel |
Mounting Type |
N/A Manifold Mounting |
Model Code Description |
N/A DRVP-16-01.X |
BUn |
N/A EA |
Finish |
N/A Zinc Plated |
Worksheet Tab Name |
N/A Hydac |
Temperature at Full Pressure [Min] |
N/A -4 ºF |
Temperature at Full Pressure [Max] |
N/A 212 ºF |
Operating Pressure |
N/A 345 bar5000 psi |
Cracking Pressure |
N/A 7 psi |
Dimension F |
N/A 7.72 in196 mm |
Dimension A |
N/A 7.68 in195 mm |
Hex Size |
N/A 143 in |
Valve Operator |
N/A Knob |
Valve Operator Material |
N/A Plastic |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A FLOW CONTROL VALVES |
Product |
N/A FLOW CONTROL VALVES |
Dimensions
Dimension B |
N/A 7.01 in178 mm |
Dimension C |
N/A 1.48 in37.5 mm |
Diameter G |
N/A 1.93 in49 mm |
Dimension J |
N/A 5.63 |