
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Unit of Measure
Specifications
Industry Standards/Certifications |
N/A DIN 3852 |
Type |
N/A Flow Control Valve |
Port Configuration |
N/A BSPP |
Weight |
N/A 1.3 kg0.6 lb |
Nominal Size |
N/A 08 |
Housing Material |
N/A Carbon Steel |
Mounting Type |
N/A In-Line Mounting |
Model Code Description |
N/A SRVR-08-01.X/0 |
BUn |
N/A EA |
Finish |
N/A Zinc Plated |
Primary Image |
N/A SRVR Series_P |
Secondary Image |
N/A SRVR Series S |
Worksheet Tab Name |
N/A Hydac |
Temperature at Full Pressure [Min] |
N/A -4 ºF |
Temperature at Full Pressure [Max] |
N/A 212 ºF |
Operating Pressure |
N/A 345 bar5000 psi |
Dimension F |
N/A 3.62 in92 mm |
Dimension A |
N/A 2.91 in74 mm |
Diameter G |
N/A 1.14 in29 mm |
Diameter H |
N/A 0.75 in19 mm |
Hex Size |
N/A 0.94 in24 mm |
End Type |
N/A BSPP |
End Size |
N/A G 1/4 |
Second End Type |
N/A BSPP |
Second End Size |
N/A G 1/4 |
Valve Operator |
N/A Knob |
Valve Operator Material |
N/A Plastic |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A FLOW CONTROL VALVES |
Product |
N/A FLOW CONTROL VALVES |
Dimensions
Dimension B |
N/A 2.64 in67 mm |
Dimension C |
N/A 0.59 in15 mm |
Dimension D |
N/A 1.18 in30 mm |
Dimension E |
N/A 0.69 in17.5 mm |