
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Unit of Measure
Specifications
Industry Standards/Certifications |
N/A American National Standards Institute (ANSI) |
Type |
N/A Flow Control Valve |
Port Configuration |
N/A NPTF (ANSI B1.20.3) |
Weight |
N/A 4.9 kg2.2 lb |
Nominal Size |
N/A 16 |
Housing Material |
N/A Carbon Steel |
Mounting Type |
N/A In-Line Mounting |
Model Code Description |
N/A SRVR-16-01.X/5 |
BUn |
N/A EA |
Finish |
N/A Zinc Plated |
Primary Image |
N/A SRVR Series_P |
Secondary Image |
N/A SRVR Series S |
Worksheet Tab Name |
N/A Hydac |
Temperature at Full Pressure [Min] |
N/A -4 ºF |
Temperature at Full Pressure [Max] |
N/A 212 ºF |
Operating Pressure |
N/A 345 bar5000 psi |
Dimension F |
N/A 5.51 in140 mm |
Dimension A |
N/A 4.27 in108.5 mm |
Diameter G |
N/A 1.50 in38 mm |
Diameter H |
N/A 0.91 in23 mm |
Hex Size |
N/A 1.61 in41 mm |
End Type |
N/A NPTF |
End Size |
N/A 3/4 in. |
Second End Type |
N/A NPTF |
Second End Size |
N/A 3/4 in. |
Valve Operator |
N/A Knob |
Valve Operator Material |
N/A Plastic |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A FLOW CONTROL VALVES |
Product |
N/A FLOW CONTROL VALVES |
Dimensions
Dimension B |
N/A 3.88 in98.5 mm |
Dimension C |
N/A 0.98 in25 mm |
Dimension D |
N/A 1.97 in50 mm |
Dimension E |
N/A 1.02 in26 mm |