
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The flow rate transmitters in the EVS 3110 series (stainless steel series) are specially designed for use in hydraulic and other fluid technology systems.
They operate according to the turbine principle, i.e. the speed of an impeller turning in the fluid flow is measured and converted into a 4 to 20 mA analog signal.
On the EVS 3110 stainless steel range, the impeller has a carbide bearing and the resulting increased robustness also makes it suitable for use in pulsating, dynamic applications.
Two further G1/4 threaded holes in the turbine housing allow additional devices to be connected, e.g. temperature and pressure transmitters.
They operate according to the turbine principle, i.e. the speed of an impeller turning in the fluid flow is measured and converted into a 4 to 20 mA analog signal.
On the EVS 3110 stainless steel range, the impeller has a carbide bearing and the resulting increased robustness also makes it suitable for use in pulsating, dynamic applications.
Two further G1/4 threaded holes in the turbine housing allow additional devices to be connected, e.g. temperature and pressure transmitters.
Unit of Measure
Specifications
Industry Standards/Certifications |
N/A CE Mark EN 61000-6-1/2/3/4 |
Model Code Description |
N/A EVS 3116-A-0300-000 |
Weight |
N/A 7.32 lb |
Housing Material |
N/A Stainless Steel |
Connection Size |
N/A G1 1/4, Female on Both Ends |
Output Signal |
N/A 4-20 mA, 2 Conductor |
Electrical Connection |
N/A Male M12 x 1, 4 Pole |
Accuracy |
N/A ≤ ± 2% of the Actual Value |
Pin Connection 1 |
N/A Signal + |
Pin Connection 2 |
N/A Not Used |
Pin Connection 3 |
N/A Signal - |
Pin Connection 4 |
N/A Not Used |
Residual Ripple of Supply Voltage |
N/A ≤ 5 % |
Measuring Medium |
N/A Water-Based Fluids |
Pressure [Max] |
N/A 5800 psi |
Operating Temperature [Min] |
N/A -4 ºF |
Operating Temperature [Max] |
N/A 158 ºF |
Compensated Temperature Range |
N/A -4 to 158 ºF |
Storage Temperature Range |
N/A -40 to 212 ºF |
Fluid Temperature Range |
N/A -4 to 194 ºF |
Degree of Protection |
N/A IP 67 |
Torque Value |
N/A 500 N·m370 lb·ft |
Measuring Range |
N/A 3.96 to 79.3 gpm |
Viscosity Range |
N/A 1 to 100 cSt |
Calibration viscosity |
N/A 5 cSt |
DC Power Supply Voltage |
N/A 10 to 32 V |
Division |
N/A ELECTRONICS |
Product Group Family |
N/A FLOW SENSORS |
Product |
N/A LEVEL/FLOW SENSORS |