
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The flow rate transmitters of the EVS 3100-H and EVS 3110-H series with HSI sensor recognition were specially developed for use in conjunction with the HYDAC measuring instruments HMG 5x0, HMG 2500, HMG 4000 and CMU 1000. For data transmission, the EVS 31x0-H has an HSI interface (HYDAC Sensor Interface).
The HSI sensors are recognized automatically via the HSI interface by the above-mentioned HYDAC measuring instruments, and all the necessary basic settings are taken from each instrument.
As is the case with all flow rate measurement transmitters of the EVS 3100 and EVS 3110 series, the EVS 31x0-H also operates in accordance with the turbine principle. The speed of an impeller turning in the fluid flow is measured and converted into an electronic signal.
The HSI sensors are recognized automatically via the HSI interface by the above-mentioned HYDAC measuring instruments, and all the necessary basic settings are taken from each instrument.
As is the case with all flow rate measurement transmitters of the EVS 3100 and EVS 3110 series, the EVS 31x0-H also operates in accordance with the turbine principle. The speed of an impeller turning in the fluid flow is measured and converted into an electronic signal.
Unit of Measure
Specifications
Industry Standards/Certifications |
N/A CE Mark EN 61000-6-1/2/3/4 |
Model Code Description |
N/A EVS 3108-H-0600-000 |
Weight |
N/A 3.37 lb |
Housing Material |
N/A Aluminum |
Connection Size |
N/A G1 1/2, Female on Both Ends |
Output Signal |
N/A HSI (HYDAC Sensor Interface) |
Electrical Connection |
N/A Male M12, 5 Pole |
Power Supply |
N/A Powered by HYDAC measuring instruments HMG 500, HMG 510, HMG 3000, HMG 3010, HMG 4000 or CMU 1000 |
Accuracy |
N/A ≤ ± 2% of the Actual Value |
Measuring Medium |
N/A Hydraulic Oils |
Pressure [Max] |
N/A 4567 psi |
Operating Temperature [Min] |
N/A -4 ºF |
Operating Temperature [Max] |
N/A 150 ºF |
Compensated Temperature Range |
N/A -4 to 158 ºF |
Storage Temperature Range |
N/A -40 to 212 ºF |
Fluid Temperature Range |
N/A -4 to 194 ºF |
Degree of Protection |
N/A IP 67 |
Torque Value |
N/A 600 N·m440 lb·ft |
Measuring Range |
N/A 10.6 to 159 gpm |
Viscosity Range |
N/A 1 to 100 cSt |
Calibration viscosity |
N/A 30 cSt |
Division |
N/A ELECTRONICS |
Product Group Family |
N/A FLOW SENSORS |
Product |
N/A LEVEL/FLOW SENSORS |