
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The HYDAC flow switches of the HFS 2000 series are based on a variable area float principle. The measuring medium deflects a springloaded float in the direction of flow, depending on the flow rate. A reed contact is fitted outside of the device, therefore separated from the fluid circuit. When the magnet inside the float reaches the pre-set position, the reed contact will switch.
Unit of Measure
Specifications
Model Code Description |
N/A HFS 2156-1W-0020-0060-7-B-1-000 |
Industry Standards/Certifications |
N/A
European Conformity (CE) Mark Directive 2006/95/EC European Conformity (CE) Mark Directive 2004/108/EC |
Type |
N/A Mechanical Pressure Switches |
Pressure [Max] |
N/A 3625 psi |
Weight |
N/A 2.75 lb |
Switching Current |
N/A 1.5 A |
Operating Temperature [Min] |
N/A -4 ºF |
Operating Temperature [Max] |
N/A 158 ºF |
Housing Material |
N/A Brass, Nickel-Plated |
Connection Size |
N/A G1, Female on Both Ends |
Switch Type |
N/A 1 Change-Over Reed Contact |
Electrical Connection |
N/A Male M12 x 4, 4 Pole |
Accuracy |
N/A ≤ ± 10% Full Scale (FS) |
Degree of Protection |
N/A IP 65 |
Pin Connection 1 |
N/A Center |
Pin Connection 2 |
N/A N/C Contact |
Pin Connection 3 |
N/A Not used |
Pin Connection 4 |
N/A N/O Contact |
Fluid Temperature Range |
N/A -4 to 185 ºF |
Viscosity Range |
N/A 30 to 600 cSt |
Output Repeatability (Full Scale) |
N/A 2 % |
Switching Capacity |
N/A 50 V·A125 V |
Switching Range |
N/A 20 to 60 L/min |
Pressure Drop |
N/A 0.02 to 0.4 psi |
Division |
N/A ELECTRONICS |
Product Group Family |
N/A FLOW SENSORS |
Product |
N/A LEVEL/FLOW SENSORS |