
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Unit of Measure
Specifications
Contact Ratings |
N/A 8 W |
Maximum Voltage |
N/A 50 V |
Maximum Current |
N/A 200 mA |
Type |
N/A Fluid Level Indicator |
Model Code Description |
N/A FSA-076-2.1/-/ 1/2-21 |
Seal Material |
N/A Fluorocarbon |
Housing Material |
N/A Aluminum |
Sight Tube Material |
N/A Polyamide Construction |
Thermometer |
N/A No Thermometer |
Operating Temperature [Min] |
N/A -20 ºC-4 ºF |
Operating Temperature [Max] |
N/A 80 ºC176 ºF |
Operating Pressure [Min] |
N/A 0 bar0 psi |
Operating Pressure [Max] |
N/A 1 bar14.5 psi |
BUn |
N/A EA |