
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Unit of Measure
Specifications
Model Code Description |
N/A SEAL KIT FOR FSA-076-381-1.X/-/12 NBR |
Type |
N/A Spare Part |
Seal Material |
N/A Nitrile Rubber (NBR) |
Weight |
N/A 0.010 lb |
BUn |
N/A EA |
Maximum Voltage |
N/A 50 V |
Maximum Current |
N/A 200 mA |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A SEAL KITS |
Product |
N/A ACCESSORIES / MISC |