
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The FCU 1315 is a portable service unit for the temporary measurement of particulate contamination, water saturation and fluid temperature in diesel storage, diesel transfer, and diesel filling applications. The FCU 1315 will measure contamination levels of diesel fuel, as well as mineral based hydraulic oils compatible with Viton® seals. The FCU 1315 is not compatible with water glycol fluids. The integrated pump and the hoses with test point connections, which are included with the FCU 1315, allow operation on diesel fuel storage tanks and transfer circuits, as well as on hydraulic reservoirs, control circuits, and pressure circuits. All measurement data (ISO, SAE/NAS and % saturation and temperature in ºC or ºF) are stored in files (measurement value file) and folders (measurement points) in the internal data memory. The data memory takes place with a time stamp. The evaluation can then be readily carried out on the PC in MS Excel or in HYDAC's own Fluid Monitoring software (FluMoS).
Unit of Measure
Specifications
Short Description |
N/A Portable Particle Counter with % Saturation and Temperature Sensor |
Type |
N/A Contamination/Saturation Sensor |
Contamination Code |
N/A ISO 4406:1987; NAS 1638 or ISO 4406 1999, SAE AS 4059 (d) |
Seal Material |
N/A Viton |
Weight |
N/A 13.15 kg29 lb |
Mounting |
N/A Portable |
Analog Interfaces |
N/A 5-Pole, Male, M12x1 and Universal Serial Bus (USB) |
Power Supply Voltage |
N/A 24 VDC through a 115 VAC Power Supply Adapter (Supplied) |
Digital Interfaces |
N/A USB(A); 5 Pole, M12x1, Pin; Bluetooth 1.2, Class 3 |
Fluids |
N/A Diesel Fuel and Mineral Oil Based Hydraulic Fluids |
Fluid Temperature Range [Min] |
N/A 0 ºC32 ºF |
Fluid Temperature Range [Max] |
N/A 45 ºC113 ºF |
Operation Pressure [Max] (Sensor Only) |
N/A 345 bar5000 psi |
Permissible Viscosity Range |
N/A 2 to 350 cSt33 to 1622 SUS |
IP Class |
N/A IP50 in operation, IP67 when closed |
Division |
N/A FUEL FILTERS |
Product Group Family |
N/A SI-FUEL DIAGNOSTIC PRODUCTS |
Product |
N/A BULK FUEL PRODUCTS |