
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
- Bulk Diesel Filter Panel
- Particulate & coalescing filtration panel
- Turn key coalescing and filtration system, for use as a fuel transfer, polishing, and dispensing solution
- Patented GeoSeal® elements designed to provide consistent quality with the highest single-pass water and particulate removal efficiencies in today’s ultra-low sulfur diesel (ULSD) fuels
- Available with either electrical or air operated pump options for more system flexibility
- Minimal clearance needed for element service, ideal for enclosure installations
- 3 µm Particulate Filter Element
- Coalescing Filter Element
- FKM Seals
- Visual, Manual Reset Pop-Up Indicator
- 14 gpm 120VAC 60Hz Single-Phase Pump and Motor
Unit of Measure
Specifications
Type |
N/A Fuel Filtration |
Style |
N/A Fuel Filtration Systems |
Seal Material |
N/A FKM |
Medium |
N/A Diesel |
Weight |
N/A 68 kg150 lb |
Operating Temperature [Min] |
N/A 0 ºC32 ºF |
Operating Temperature [Max] |
N/A 40 ºC104 ºF |
Flow |
N/A 14 gpm53 L/min |
Cracking Pressure |
N/A 2.8 bar40 psi |
Filter Rating |
N/A 3 µm |
Includes |
N/A
3 µm Particulate Filter Element Coalescing Filter Element Visual Pop-Up with Manual Reset Indicators Sight Level Glass 14 gpm 120VAC 60Hz Single-Phase |
Indication Type |
N/A Visual Pop-Up with Manual Reset |
Schedule |
N/A C |
End Type |
N/A SAE O-Ring Boss |
End Size |
N/A -16 (1 in.) |