
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Specifications
Type |
N/A Coalescing Filtration |
Style |
N/A High-Flow Coalescing Filter |
Seal Material |
N/A FKM |
Weight |
N/A 77 kg155 lb |
Head Material |
N/A Aluminum |
Includes |
N/A
First Element Installed -24 SAE O-Ring Boss Porting |
Element Material |
N/A Patented Coalescing Media |
Cap Material |
N/A Nickel Plated Ductile Iron |
Indication Type |
N/A Visual, Resettable Pop-Up Indicator |
Bowl Material |
N/A Steel - Epoxy Paint with High-Phos Electroless Nickel Plating |
Operating Temperature [Min] |
N/A 0 ºC32 ºF |
Operating Temperature [Max] |
N/A 74 ºC165 ºF |
Flow |
N/A 70 gpm265 L/min |
Filter Rating |
N/A 5 µm |
Cracking Pressure |
N/A 2 bar30 psi |
Operating Pressure [Max] |
N/A 7 bar100 psi |
End Type |
N/A SAE O-Ring Boss |
End Size |
N/A -24 (1 1/2" Nominal) |
Features
|
N/A
|