
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
- Gauge life is extended by using the MA 1 when reading pressure. When not reading pressure, the gauge is vented to tank to protect the gauge against pressure from the system.
- There are two ways to operate the MA 1:
- Push to read (spring return)
- Push and rotate clockwise to lock in for continuous pressure reading
Unit of Measure
Specifications
Type |
N/A Gauge Isolator |
Model Code Description |
N/A MA 1 A 1.X/12 V |
Style |
N/A Single Station |
Mounting |
N/A Panel Installation |
Panel Thickness [Max] |
N/A 0.39 in |
Connection Type |
N/A SAE-5 |
Connection Size (Port P) |
N/A 1/2 in. - 20 UNF |
Connection Size (Port T) |
N/A 1/2 in. - 20 UNF |
Connection Size (Port M) |
N/A 1/2 in. - 20 UNF |
Weight |
N/A 0.40 kg0.88 lb |
Mounting Position |
N/A Horizontal or Vertical |
Operating Fluid |
N/A Mineral Oil |
T-Port Max |
N/A 350 bar5075 psi |
Tank Connection Pressure [Max] |
N/A 10 bar145 psi |
Maximum Temperature |
N/A 80 ºC176 ºF |
Seal Material |
N/A Fluoroelastomer (Standard) |
Design |
N/A Push/Rotating Control Knob |
Type Number |
N/A 1 |
BUn |
N/A EA |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A GAUGE ISOLATORS |
Product |
N/A ACCESSORIES / MISC |