
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Unit of Measure
Specifications
Type of Connection |
N/A 6 Measuring Points, 1 Tank Connection |
Type |
N/A Gauge Isolator |
Model Code Description |
N/A MSL 2 A 2.X/100 V |
Style |
N/A Multi-Station |
Mounting Method |
N/A Flange Mounting |
Weight |
N/A 1.7 kg3.8 lb |
Mounting Orientation |
N/A Optional |
Fluid Temperature [Min] |
N/A -20 ºC-5 ºF |
Fluid Temperature [Max] |
N/A 70 ºC160 ºF |
Connection Type |
N/A BSPP |
Pressure Port Size |
N/A G1/4 |
Tank Port Size |
N/A G1/4 |
Maintenance Port Size |
N/A G1/4 |
Seal (Supplementary Details) |
N/A Viton |
Gauge Accuracy |
N/A Built-in gauge accuracy is ±1.6% of the max. scale value at 68 ºF (20 ºC). The error per additional 50 ºF (10 ºC) temperature increase is +0.3% and 50 ºF (10 ºC) temperature reduction is -0.3%. Values are based on red scale indication. |
Modification Number |
N/A X |
Medium |
N/A General Purpose Hydraulic Oil |
Operating Pressure at (1 to 6) Measuring Points [Max] |
N/A 315 bar4500 psi |
Tank Connection Pressure [Max] |
N/A 10 bar145 psi |
Model |
N/A Built-in Pressure Gauge |
Type Number |
N/A 2 |
Pressure [Max] |
N/A 315 bar4500 psi |
Operating Pressure [Min] (Black Scale) |
N/A 0 bar0 psi |
Operating Pressure [Max] (Black Scale) |
N/A 100 bar1400 psi |
Over Pressure Zone (Red Scale) |
N/A 1500 to 2300 psi100 to 160 bar |
BUn |
N/A EA |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A GAUGE ISOLATORS |
Product |
N/A ACCESSORIES / MISC |