
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The Hydac PLF1 filter is a process inline filter that is suitable for filtering low viscosity fluids such as water (various types), cooling lubricants, washing fluids and processing oils. The filter housing is stainless steel and comes with 2-inch ANSI flanged inlet and outlet flange connections and is rated for a maximum operating pressure of 10 bar.
Unit of Measure
Specifications
| Additional Information
| Advantages
| Filter Element Technology
| Functional Principle
| Locking Technology
| Replaceable Support Tube (Optional)
| Multi-Layer Filter Mat Construction
| Staged (Graduated) Depth Filtration
| Processmicron® High Flow 9 Inch (in) High Load Cascade
| Processmicron® High Flow 9 Inch (in)
| Note
Specifications
Series |
N/A PLF1 |
Type |
N/A Process Inline Filter |
Nominal Size |
N/A DN 50 to DN 150 |
Pressure Qs [Max] |
N/A 200 m³/h |
Pressure Ps [Max] |
N/A 16 bar |
Filtration Ratings |
N/A 1 to 90 µm |
Filter Type |
N/A Single-Workstation Filter Housing |
Note for Filter Type |
N/A Single-place filter housing = filter housing with one support tube |
Filter Size |
N/A For 9 in. High Flow (HF) or High Load Cascade (HLC) filter elements (changeable support tube for DN 50 / DN 80 - fixed support tube DN 100 / DN 150) |
Housing Material |
N/A Stainless Steel 1.4301 or Similar (Group 304) |
Purpose Protective Filter |
N/A
|
Protective Filter Selection |
N/A Based on the Flow Rate |
Protective Flow Rate [Max] (Water) - Per Filter Element |
N/A 100 m³/h |
Protective Flow Rate [Max] (Coolants/Washing Media) - Per Filter Element |
N/A 50 m³/h |
Protective Position of the Filter |
N/A After Upstream Filter |
Protective Pre-Filtration Requirements |
N/A Stringent Requirements |
Purpose Working Filter |
N/A Main Contamination Sink in the Fluid System |
Working Filter Selection |
N/A Based on the Contaminant Load and Contamination Type |
Working Flow Rate [Max] (Water) - Per Filter Element |
N/A 30 m³/h |
Working Flow Rate [Max] (Coolants/Washing Media) - Per Filter Element |
N/A 25 m³/h |
Working Position of the Filter |
N/A Main Filter in the Fluid System |
Working Pre-Filtration Requirements (Water) |
N/A Pre-Filtration from 200 to 500 µm |
Working Pre-Filtration Requirements (Coolants/Washing Media) |
N/A Coarse Filtration Approx. 3000 µm is Sufficient |
Flange Connections (Standard) |
N/A DIN |
Flange Connections (Optional) |
N/A
|
Filter Housing Seal Materials (Standard) |
N/A
|
Filter Housing Seal Materials (Optional) |
N/A
|
Filter Elements Seal Materials (Standard) |
N/A FPM |
Filter Elements Seal Materials (Optional) |
N/A
|
Differential Pressure Monitoring (Standard) |
N/A
|
Differential Pressure Monitoring (Optional) |
N/A Pressure transmitter (4 to 20 mA) |
Material of Filter Housing (Standard) |
N/A
|
Material of Filter Housing (Optional) |
N/A Other Materials |
Material of Filter Elements (Standard) |
N/A
|
Documentation (Standard) |
N/A Operating Manual |
Documentation (Optional) |
N/A
|
Note for Filter Configuration |
N/A Other versions and customized special solutions following consultation with our Head Office. |
Additional Information
Additional Information |
N/A
The filter can be supplied with either a five (5) micron element or a one (1) micron element, currently from Hydac Canada stock. If interested in renting this filter, please consult with Hydac Canada product support with operational parameters of the filter to ensure that the rental will be suitable for the application as well as to confirm the micron rating requirement. Additional replacement filter elements will need to be purchased as necessary by the customer.
|
Advantages
Advantages |
N/A
|
Filter Element Technology
Filter Element Technology |
N/A
|
Functional Principle
Functional Principle |
N/A
|
Locking Technology
Locking Technology |
N/A
|
Replaceable Support Tube (Optional)
Replaceable Support Tube (Optional) |
N/A
|
Multi-Layer Filter Mat Construction
Multi-Layer Filter Mat Construction |
N/A
|
Staged (Graduated) Depth Filtration
Staged (Graduated) Depth Filtration |
N/A
|
Processmicron® High Flow 9 Inch (in) High Load Cascade
Processmicron® High Flow 9 Inch (in) High Load Cascade |
N/A
Comprehensive working filtration:
|