
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The filter skid needs to be order together 2 new 27-inch filter elements. Pump flow rate is 14 GPM and is good for reservoir volumes up to 6000 liters. Unit is mounted on a stationary stand and is supplied with 10 feet, 1-1/4 inch inlet and outlet hoses.
Unit of Measure
Specifications
Series |
N/A OF5HD = Dual Filter System |
Type |
N/A Offline Filtration System |
Seals |
N/A Buna N |
Weight |
N/A 53.2 kg117 lb |
Options |
N/A G2185 = For 14 gpm Unit; Up to 2500 SUS Fluids; Flow Reduced to ~10 gpm |
Operating Temperature [Max] |
N/A -29 to 65 ºC-20 to 150 ºF |
Flow |
N/A 14 gpm53 L/min |
Manifold and Cap Material |
N/A Cast Aluminum |
Element Case Material |
N/A Steel |
Max Viscosity |
N/A 1000 SUS216 cSt |
Note for Max Viscosity |
N/A Higher viscosity version available. |
Alternate Current (AC) Voltage |
N/A 115 V575 V |
Motor Power |
N/A 1-1/2 hp |
Motor Phase |
N/A 1 3 |
Frequency |
N/A 60 Hz |
Compatibility |
N/A All petroleum based hydraulic fluid. Contact factory for use with other fluids. |
Bypass Valve Setting (Cracking) |
N/A 2 bar30 psi |
Features
Features |
N/A
|
Additional Information
Additional Information |
N/A
The suction hose is equipped with a 3-foot wand for insertion into the tank top. The return hose has a female JIC end. Power supply: 575 VAC/3 ph/60 Hz. A power supply cable (approx. 15 feet) is included with flying lead ends for hook-up to customer supplied panel or plug. Additional replacement filter elements will need to be purchased as necessary. HYDAC’s off-line Kidney Loop System is a stationary version of the mobile filtration system (OFCS & OFCD). It is a compact, self-contained filtration system equipped with high efficiency, high capacity elements capable of removing particulate contamination and/or water quickly, conveniently and economically. HY-TRAX manual fluid sampling system: HYDAC now offers the HY-TRAX manual fluid sampling system as an additional option allowing for real-time fluid condition monitoring. ISO particle counts are visually displayed on the CS1000. Users will now know when they have reached their desired ISO contamination levels. CSI-C-11: HYDAC also offers the CSI-C-11 Communication Interface for WLAN or LAN transmission of data and data storage capabilities. |