
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
This filter cart is a single stage, high viscosity model needs to be ordered with 1 new 18-inch filter element. Pump flow rate is 3 GPM and is good for reservoir volumes up to 1000 liters. Unit is portable and is supplied with 1 inch inlet and outlet hoses. The suction hose is 6 feet long and the return hose is 8 feet long.
Unit of Measure
Specifications
Series |
N/A OFCS = Single Filter System |
Type |
N/A Offline Filtration System |
Weight |
N/A 86 kg89 kg190 lb197 lb |
Operating Temperature [Max] |
N/A -29 to 65 ºC-20 to 150 ºF |
Flow |
N/A 7 gpm14 gpm26.5 L/min53 L/min |
Manifold and Cap Material |
N/A Cast Aluminum |
Element Case Material |
N/A Steel |
Max Viscosity |
N/A 1000 SUS216 cSt |
Note for Max Viscosity |
N/A Higher viscosity version available. |
Alternate Current (AC) Voltage |
N/A 115 V |
Motor Power |
N/A 3/4 hp1-1/2 hp |
Motor Phase |
N/A 1 |
Element Length |
N/A One 18 in. Element Supplied |
Compatibility |
N/A All petroleum based hydraulic fluid. Contact factory for use with other fluids. |
Hose Pressure Rating at 150 ºF (65.6 ºC) |
N/A 30 psig2.0 bar |
Hose Pressure Rating at 150 ºF (65.6 ºC) |
N/A Full Vacuum |
Bypass Valve Setting (Cracking) |
N/A 2 bar30 psi |
Filter Media |
N/A Betamicron® Low Collapse |
Features
Features |
N/A
|
Additional Information
Additional Information |
N/A
Both hoses are equipped with 3-foot wands. Power supply 120 VAC/1 ph/60 Hz (with 10 feet cord). Additional replacement filter elements will need to be purchased as necessary. The OFCS and OFCD Series are compact, self-contained filtration system equipped with high efficiency, high capacity elements capable of removing particulate contamination and/or water quickly, conveniently and economically. It is perfect for cleaning up existing systems as well as for prefiltering new fluids, since new fluids often have contamination levels significantly higher than that recommended for most hydraulic systems. HY-TRAX manual fluid sampling system: HYDAC now offers the HY-TRAX manual fluid sampling system as an additional option allowing for real-time fluid condition monitoring. ISO particle counts are visually displayed on the CS1000. Users will now know when they have reached their desired ISO contamination levels. CSI-C-11: HYDAC also offers the CSI-C-11 Communication Interface for WLAN or LAN transmission of data and data storage capabilities. The OFCS single filtration unit can remove either water or particulate contamination. The OFCD dual filtration unit can be used to remove both water and particulate contamination, or for staged particulate contaminant removal. Distributor NET: $475 PER WEEK + SHIPPING (both ways) or $1,700 PER MONTH + SHIPPING (both ways) Cleaning and Inspection Charge: $195.00 net upon return. |