
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The filter cart needs to be ordered with 2 new 9-inch filter elements. Pump flow rate is 10 GPM and is good for reservoir volumes up to 5000 liters. Unit is portable and is supplied with inlet and outlet hoses. Hose length is 10 feet (suction and return), come with metal wands on hose ends.
Unit of Measure
Specifications
Series |
N/A OFCD-BC = Compact Dual Stage Filter System Basic Cart |
Type |
N/A Offline Filtration System |
Seals |
N/A Buna N |
Weight |
N/A 46.3 kg102 lb |
Fluid Temperature |
N/A -4 to 65 ºC25 to 150 ºF |
Flow |
N/A 10 gpm37.9 L/min |
Element Case Material |
N/A Aluminum |
Max Viscosity |
N/A 1000 SUS216 cSt |
Fluid Service Temperature |
N/A 25 to 150 ºF-4 to 65 ºC |
Alternate Current (AC) Voltage |
N/A 115 V |
Motor Power |
N/A 1 hp |
Motor Phase |
N/A 1 |
Element Size |
N/A Betamicron® Absolute Filtration Rating (ßx(c) ≥ 1000) |
Element Length |
N/A One 9 in. Element Supplied Per Housing |
Compatibility |
N/A All petroleum based hydraulic fluid. Contact factory for use with other fluids. |
Number of Elements |
N/A One 9 in. Element Per Housing |
Hose Pressure Rating at 150 ºF (65.6 ºC) |
N/A 30 psig2.0 bar |
Hose Pressure Rating at 150 ºF (65.6 ºC) |
N/A Full Vacuum |
Bypass Valve Setting (Cracking) |
N/A 1.7 bar25 psi |
Features
Features |
N/A
|
Additional Information
Additional Information |
N/A
Power supply 120 VAC/1 Ph/60 Hz. Power cord (approx. 20 feet) is included. Additional replacement filter elements will need to be purchased as necessary. The HYDAC Basic Cart Mobile Filter System is a compact, self-contained, "light-duty" filtration system equipped with high efficiency, high capacity elements capable of removing particulate contamination and/or water quickly, conveniently and economically. It is perfect for cleaning up existing systems as well as for prefiltering new fluids, since new fluids often have contamination levels significantly higher than that recommended for most hydraulic systems. The filtration system’s compact, lightweight design with replaceable element cartridge and reusable bowl, minimizes landfill waste. Element service is easily accomplished through the top-ported filter housings. The OFCD-BC includes a drip pan to help catch any oil before it falls to the ground. The dual filter assembly allows for water and particulate removal or staged particulate contamination removal. |