
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The filter unit is equipped with a CS1000 contamination sensor and CSI-C-11 condition sensor interface and needs to be ordered with new element. Flow rate is 5 GPM and is ideal for reservoir volumes up to 2000 liters. Power supply 120 VAC/1 ph/60 Hz. Power cord (approx. 30 feet).
Unit of Measure
Specifications
| Additional Information
| Application
| Features and Benefits
| Dimicron® Element
| Dimicron® Technology
| Note
Specifications
Series |
N/A OLF = Stationary Offline Filter with Integrated Pressure Gauge |
Type |
N/A Offline Filtration System |
Weight |
N/A 3.0 kg6.6 lb |
Fluid Temperature |
N/A -9.4 to 79.4 ºC15 to 175 ºF |
Flow |
N/A 5 gpm18.9 L/min |
Operating Pressure [Max] |
N/A 5.86 bar85 psi |
Size |
N/A 1 Element |
End Type |
N/A Inlet = Female O-Ring Boss/Outlet Male JIC |
End Size |
N/A 1 5/16 - 12UN (SAE 16)/G 1 in. BSPP connections if supplied adapters are not used |
Voltage |
N/A 115 V |
Motor Phase |
N/A 1 |
Filter Element |
N/A No Filter Element Supplied |
Clogging Indicator |
N/A Standard Gauge |
Pump Inlet (Gear) |
N/A 1 1/16 -12UN (SAE 12) G 3/4 in. BSPP |
Contamination Retention Capacity |
N/A 500 g1.1 lb |
Filter Efficiency (ßx) |
N/A > 1000 |
Permissible Δp Across the Element |
N/A 72.5 psi5 bar |
Material of Filter Housing |
N/A Stainless Steel |
Capacity of Pressure Vessel |
N/A 5.25 gal20 L |
Weight Housing |
N/A 25 lb11.3 kg |
Pump Operating Pressure |
N/A 65 psi4.5 bar |
Gear Pump Viscosity Range |
N/A 7 to 5000 SUS14 to 1078 cSt |
Gear Pump Motor Capacity |
N/A 370 W |
Material of Seals (Housing) |
N/A NBR (Standard) |
Material of Seals (Pumps) |
N/A NBR (Standard) |
Dry Weight |
N/A 50 lb22.7 kg |
Additional Information
Additional Information |
N/A
Comes on a mobile cart with casters. Suction and return hoses included, size 3/4 inch, with female JIC ends, length of hoses is 15 feet. Additional replacement filter elements will need to be purchased as necessary. |
Application
Application |
N/A
Typical applications include:
|
Features and Benefits
Features and Benefits |
N/A
The OLF series of filters is designed to efficiently and cost effectively filter hydraulic oils, lubricating oils, cleaning fluids and coolants which are highly contaminated. The filters can be supplied either as individual filters or as ready-to-install offline units complete with optional motor and pump units.
|
Dimicron® Element
Dimicron® Element |
N/A The synthetic membrane (2 μm absolute) provides a high filtration rating while the cellulose filter layer collects and holds the bulk of the dirt load. This combination results in excellent removal efficiency, even in a single pass, and extremely high dirt holding capacity. |
Dimicron® Technology
Dimicron® Technology |
N/A Dimicron® technology, which incorporates membrane filtration and multi-disc construction, sets the OLF apart from conventional filters by providing it with exceptional dirt holding capacity and separation efficiency. Each filter element is able to capture and hold more than 1 pound of dirt, meaning that the OLF60, which uses four elements, will hold nearly 5 pounds of dirt. Membrane filtration provides the OLF with a separation efficiency over 99.9% for particles 2 micron and larger (ß2 > 1000) even in a single pass. |