
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The OF7 unit is a small, hand-held portable filter ideally sized for cleaning of fluid in mobile applications but can be equally useful for servicing a wide array of industrial equipment. Its compact size makes it well suited for transferring and filtering hydraulic fluids and for flushing of small hydraulic systems. Pump flow rate is 4 GPM and is good for reservoir volumes up to 500 liters. Good for oil viscosity range of 5 to 200 cSt.
Unit of Measure
Specifications
Series |
N/A OF7CM |
Type |
N/A Rental Filtration Unit |
Seals |
N/A Nitrile Rubber (NBR) |
Pump Type |
N/A Vane Pump |
Protection Class |
N/A IP 54 |
Empty Weight |
N/A 18.0 kg |
Flow |
N/A 10 L/min |
Operating Pressure [Max] |
N/A 3.5 bar |
Model |
N/A Fluid Condition Monitoring |
Permitted Suction Pressure at Suction Port |
N/A -0.4 to 0.6 bar |
Viscosity |
N/A 5 to 200 mm²/s |
Permitted Operating Fluid |
N/A Mineral Oil (DIN 51424) |
Ambient Temperature |
N/A -20 to 40 ºC |
Power Cable Length |
N/A 2.8 m |
Hose Length |
N/A 2.5 m |
Hoses |
N/A
Suction Hose NW 20 with Lance Pressure Hose NW 16 with Lance |
Additional Information
Additional Information |
N/A
The filter is equipped with a CS1000 contamination sensor making it possible to simultaneously monitor the particle count in the oil while the unit is filtering. The filter is supplied with 3/4 inch JIC inlet and outlet ports. Main power supply for rental: 120 VAC/1 ph/60 Hz male plug with 1 foot of power cord (extension cord with female receptacle will be required, provided by renter). The filter unit OF7 is used as a portable service unit for filling hydraulic plants, flushing small hydraulic plants and dedusting in bypass flow. Optionally, the OF7 can be ordered with the Contamination Sensor CS 1000. This allows the solid particle contamination to be monitored at the same time. The cleanliness results are displayed according to ISO, SAE and NAS classifications. |
Advantages
Advantages |
N/A
|