
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The Fluid Control Unit FCU 2000 is used as a portable particle counter for the measurement of solid particle contamination in hydraulic and lubrication systems. The measurement values are recorded by means of infrared technology and output in accordance with ISO 4406, SAE 4059 and NAS 1638.
Unit of Measure
Specifications
| Additional Information
| Advantages
| Equipment
| Application
| Scope of Delivery
| Note
Specifications
Series |
N/A FCU2210-1 |
Type |
N/A Fluid Control Unit |
Weight |
N/A 11.3 kg |
Resolution |
N/A 4 Particle Size Channels |
Self-Diagnosis |
N/A Continuous with error indication on display (LCD) |
Power Consumption [Max] |
N/A 25 W |
Relative Humidity [Max] - Non-Condensing |
N/A 90 % |
Permitted Fluids |
N/A For Standard Mineral Oils |
Fluid Temperature |
N/A 0 to 70 ºC |
Protection Class |
N/A III (Safety Extra-Low Voltage) |
Storage Temperature Range |
N/A -20 to 85 ºC |
International Organization for Standardization (ISO) Code Format |
N/A ISO 4406 : 1999; SAE AS 4059 (D) / > 4 µm (c) > 6 µm (c) > 14 µm (c) > 21 µm (c) |
Housing |
N/A For Portable Use |
Measurement Range (Calibrated) |
N/A
ISO 12/10/9 to 23/21/18 Instrument is calibrated within this range. Displays up to class ISO 25/23/21. |
Battery-Backed Data Memory |
N/A 3000 Measurements |
Operating Pressure (Inlet Port) with Clean Filter Element |
N/A 1 to 350 bar |
Operating Pressure [Max] (Outlet Return Port) |
N/A 3 bar |
Ports |
N/A
INLET (pressure): Minimizes test coupling type 1604; Connection to standard 1620 ports via the supplied measurement hose is possible OUTLET: male coupling DN 7 INLET (suction): male shut-off coupling DN 6.4 |
Total Flow Rate |
N/A 50 to 800 mL/min |
Note for Total Flow Rate |
N/A Depending on the pressure |
Permitted Viscosity Range |
N/A 1 to 1000 mm²/s |
Direct Current (DC) Supply Voltage |
N/A 24 V |
Direct Current (DC) Supply Voltage Tolerance (±) |
N/A 25 % |
Built-In Printer |
N/A Dot-Matrix Printer |
Standard Serial Interface |
N/A RS 232 |
Optional Serial Interface |
N/A RS 485 |
Operating Time with Rechargeable Battery |
N/A ~6 h |
Options |
N/A Standard, without Options |
Flow |
N/A 50 to 150 mL/min |
IP Class |
N/A IP 40 |
Ambient Temperature Range |
N/A 0 to 55 ºC |
Additional Information
Additional Information |
N/A
Comes with internal printer for instant print out of results. For utilization in hydraulic and lubrication systems, for maintenance, at testing facilities, for the analysis of both sample bottles and tanks. The Fluid Control Unit FCU 2000 is used as a portable service instrument for the measurement of solid particle contamination in hydraulic systems and lubrication systems. The measured values are recorded by means of infrared technology and output in accordance with ISO 4406, SAE 4059 and NAS 1638. Continuous display of measured values with display screen (LCD). |
Advantages
Advantages |
N/A
|
Equipment
Equipment |
N/A
|
Application
Application |
N/A
|