
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Varnish Mitigation Unit with (4) VMU filters. 2.5 GPM Gear pump operating on 460 VAC three phase power. 10 micron prefilter with 5 micron post filter with visual Diff Indicators.
Unit of Measure
Specifications
Type |
N/A Offline Filtration System |
Style |
N/A NAVME Media and BetaMicron Media |
Seal Material |
N/A Viton |
Head Material |
N/A Steel |
Cap Material |
N/A Steel |
Medium |
N/A Mineral Oil Based Hydraulic Fluids |
Operating Temperature [Min] |
N/A 0 ºC32 ºF |
Operating Temperature [Max] |
N/A 40 ºC104 ºF |
Flow |
N/A 2.4 gpm8.9 L/min |
Cracking Pressure |
N/A 2 bar30 psi |
Filter Rating |
N/A 5 µm |
Operating Pressure [Min] |
N/A 0 bar0 psi |
Operating Pressure [Max] |
N/A 6 bar87 psi |
Max Viscosity |
N/A 370 SUS |
End Type |
N/A JIC Size 8 |